1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

282700

Развернуть таблицу
EN
1/5
Order No.
BEST
Material
WS
Jaw width
BACKENB [mm]
Scope of delivery
LUMFANG
Clamping diameter
SPANND [mm]
width
B [mm]
Distance
B1 [mm]
diameter
D [mm]
Height
H [mm]
Distance
H1 [mm]
Height
H2 [mm]
Distance
H3 [mm]
Length
L [mm]
Length
L1 [mm]
Agstand
L2 [mm]
1
282700
Stainless steel
50
1 setz jaws one smooth and one prism jaw
Rocommended 2 mm to 10 mm
50
40
4.5
12
5
4
6
9
12
3
Показать сжатый показ (1 продукта)
Идентификационный номер282700
Shorttext-
Последнее изменение07.12.2022 09:30:46
Единица

Классификации

CNS

CNSERPBASE Object Properties